Product Hierarchy
Product Hierarchy

32T1612 - Inst PVC/PVC, 12 Tri #16 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG


UL Instrumentation, 12 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterial
Triad(s)167x24BC - Bare Copper
Conductor Count: 36
Total Number of Triads: 12
Insulation
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.091 in mm0.017 in
Color Chart
NumberColor
1Black, White, Red #1
2Black, White, Red #2
3Black, White, Red #3
4Black, White, Red #4
5Black, White, Red #5
6Black, White, Red #6
7Black, White, Red #7
8Black, White, Red #8
9Black, White, Red #9
10Black, White, Red #10
11Black, White, Red #11
12Black, White, Red #12
Inner Shield
ElementTypeMaterialCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWG
Each TriadTapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper0.036 in20
Outer Shield
TypeMaterialCoverage [%]Drainwire MaterialDrainwire DiameterDrainwire AWG
TapeBi-Laminate (Alum+Poly)100%TC - Tinned Copper0.036 in20
Outer Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.945 in0.074 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Inner Shield DCRNominal Outer Shield DCR
4.36 Ohm/1000ft10.77 Ohm/1000ft16.8 Ohm/1000ft
Current
Max. Recommended Current [A]
9 Amps per Conductor at 30ºC
Voltage
DescriptionUL Voltage RatingVoltage Rating [V]
Type PLTC300 V300 V RMS

Temperature Range

UL Temperature Rating: 105°C
Operating Temperature Range: -30°C To +105°C

Mechanical Characteristics

UV Resistance: Yes
Bulk Cable Weight: 552 lbs/1000ft
Maximum Recommended Pulling Tension: 1310 lbs
Minimum Minor Axis Bend Radius: 9.20 in

Standards

NEC Articles: Article 800, Article 725, Article 727
NEC/(UL) Compliance: CMG, ITC, PLTC
CEC/C(UL) Compliance: CMG
UL AWM Style Compliance: AWM 2464

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes

Suitability

Suitability - Burial: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability: FT4
UL Flammability: UL 1685 UL Loading
ICEA Flammability: T-29-520
IEEE Flammability: IEEE 1202
UL voltage rating: 300 V RMS (PLTC)

Plenum/Non-Plenum

Plenum (Y/N): No

History

Update and Revision: Revision Number: 0.54 Revision Date: 08-10-2026
Date: 2004-01-01
No accessories are available for this product