Product Hierarchy
Product Hierarchy

32T1608 - Inst PVC/PVC, 8 Tri #16 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC ITC CMG

UL Instrumentation, 8 Triad 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS), programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementSizeStrandingMaterial
Triad(s)16 AWG7x24BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.090 in (2.3 mm)Black, White, Red, and Numbered 1, Black, White, Red and Numbered 2, Black, White, Red and Numbered 3, Black, White, Red and Numbered 4, Black, White, Red and Numbered 5, Black, White, Red and Numbered 6, Black, White, Red and Numbered 7, Black, White, Red and Numbered 8
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.769 in (19.5 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.52 Ohm/1000ft3.1 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Max. Pull Tension: 856.8 lbs (388.6 kg)
Bulk Cable Weight: 369 lbs/1000ft

Standards and Compliance

Environmental Suitability: Outdoor, Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, FT4, T-29-520, IEEE 1202
NEC / UL Compliance: CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.59 Revision Date: 08-10-2023

Part Numbers

Variants
Item #UPC
32T1608 0105000612825360803
Date: 2004-01-01
No accessories are available for this product