(109)UL Instrumentation, 16 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 16 | 20 AWG | 7x28 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.0175 in (0.445 mm) | 0.071 in (1.8 mm) | Black & White and Numbered |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.706 in | Yes |
Overall Cable Diameter (Nominal): | 0.706 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
10.7 Ohm/1000ft | 18.3 Ohm/1000ft (60.0 Ohm/km) | 2.5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
7.06 in (179 mm) | 7.06 in |
Max. Pull Tension: | 496 lbs (225 kg) |
Bulk Cable Weight: | 276 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800 |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.49 Revision Date: 01-10-2024 |
Item # | UPC |
---|---|
32P2016 0105000 | 612825360902 |