Product Hierarchy
Product Hierarchy

32P2012 - Inst PVC/PVC, 12 Pr #20 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG


UL Instrumentation, 12 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)12207x26BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.071 in (1.8 mm)Black, White and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Each PairTapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.063 in (1.6 mm)0.639 in (16.2 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
10.92 Ohm/1000ft (35.83 Ohm/km)3.18 Ohm/1000ft (10.4 Ohm/km)2.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 2.85 Ohm/1000ft (9.35 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
6.39 in (162 mm)6.39 in (162 mm)
Max. Pull Tension: 313 lbs (142 kg)
Bulk Cable Weight: 213 lbs/1000ft (317 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 loading, FT4, T-29-520, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.63 Revision Date: 01-15-2026

Part Numbers

Variants
Item #UPC
32P2012 0105000612825360278
Date: 2004-01-01
No accessories are available for this product