Product Hierarchy
Product Hierarchy

32P2002 - Inst PVC/PVC, 2 Pr #20 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG


UL Instrumentation, 2 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)220 AWG7x28BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.0175 in (0.445 mm)0.071 in (1.8 mm)Black & White and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.042 in (1.1 mm)0.337 in (8.56 mm)Yes
Overall Cable Diameter (Nominal): 0.337 in (8.56 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
10.7 Ohm/1000ft (35.1 Ohm/km)18.3 Ohm/1000ft (60.0 Ohm/km)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 15.0 Ohm/1000ft (49.2 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 105°C, AWM 2464: 80°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
3.37 in (85.6 mm)3.37 in (85.6 mm)
Max. Pull Tension: 67 lbs (30 kg)
Bulk Cable Weight: 50 lbs/1000ft (74 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, T-29-520, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.61 Revision Date: 01-15-2026

Part Numbers

Variants
Item #UPC
32P2002 0105000612825360056
Date: 2004-01-01
No accessories are available for this product