(109)UL Instrumentation, 36 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 36 | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.074 in (1.9 mm) | ICEA Chart E1 |
Shield Type | Material | Coverage | Drainwire Type | Notes |
---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Separtor -Polyster Tape |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.073 in (1.9 mm) | 1.129 in | Yes |
Overall Cable Diameter (Nominal): | 1.129 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
6.6 Ohm/1000ft | 12.3 Ohm/1000ft (40.4 Ohm/km) | 5 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
UL: 105°C, AWM 2464: 80°C | -20°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
11.29 in (286.8 mm) | 11.29 in |
Max. Pull Tension: | 2907 lbs (1319 kg) |
Bulk Cable Weight: | 770 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800 |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.52 Revision Date: 03-27-2024 |
Item # | Putup Type | UPC |
---|---|---|
32P1836 0102500 | Reel | 612825362975 |