UL Instrumentation, 16 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 16 | 18 | 7x26 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.08 in (2.0 mm) | Black, White and Numbered |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.074 in (1.9 mm) | 0.863 in (21.9 mm) | Yes |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 6.92 Ohm/1000ft | 2.08 Ohm/1000ft (6.82 Ohm/km) | 6 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 1.89 Ohm/1000ft (6.20 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 8.63 in (219 mm) | 8.63 in (219 mm) |
| Max. Pull Tension: | 735 lbs (333 kg) |
| Bulk Cable Weight: | 364 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 FT4 loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.70 Revision Date: 09-07-2025 |
| Item # | UPC |
|---|---|
| 32P1816 0105000 | 612825361145 |