UL Instrumentation, 8 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 8 | 18 AWG | 7x26 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.080 in (2.0 mm) | Black and White and Numbered |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.618 in (15.7 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.618 in (15.7 mm) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 6.8 Ohm/1000ft (22 Ohm/km) | 12.3 Ohm/1000ft (40.4 Ohm/km) | 7 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 9.0 Ohm/1000ft (30 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 6.18 in (157 mm) | 6.18 in (157 mm) |
| Max. Pull Tension: | 440 lbs (200 kg) |
| Bulk Cable Weight: | 192 lbs/1000ft (286 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| Update and Revision: | Revision Number: 0.344 Revision Date: 01-15-2026 |
| Item # | UPC |
|---|---|
| 32P1808 0105000 | 612825360070 |