(109)UL Instrumentation, 24 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 24 | 16 | 7x24 | BC - Bare Copper |
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.090 in (2.3 mm) | White and Numbered |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Each Pair | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.074 in (1.9 mm) | 1.146 in (29.11 mm) | Yes |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
4.35 Ohm/1000ft | 1.358 Ohm/1000ft (4.455 Ohm/km) | 6 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
300 V (PLTC), 300 V (CMG) |
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
11.46 in (291.1 mm) | 11.46 in (291.1 mm) |
Max. Pull Tension: | 1738.8 lbs (788.71 kg) |
Bulk Cable Weight: | 795 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL 1685 FT4 loading, FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
Update and Revision: | Revision Number: 0.63 Revision Date: 01-04-2024 |
Item # | UPC |
---|---|
32P1624 0105000 | 612825359623 |