Product Hierarchy
Product Hierarchy

32P1616 - 300V, (16 pr) 16 AWG (7x24) BC, PVC/PVC, IS/OS Foil Shld, PLTC/ITC, CMG


UL Instrumentation, 16 Pairs 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1616 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.090 in (2.3 mm)Black and White and Numbered
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Pair(s)TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.074 in (1.9 mm)0.930 inYes
Overall Cable Diameter (Nominal): 0.930 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRMax. Current
4.2 Ohm/1000ft8.4 Ohm/1000ft (28 Ohm/km)7 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.5 Ohm/1000ft (18 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
UL: 105°C, AWM 2464: 80°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.
9.3 in (240 mm)9.3 in
Max. Pull Tension: 1440 lbs (653 kg)
Bulk Cable Weight: 522 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.51 Revision Date: 10-07-2026
Date: 2005-04-01
No accessories are available for this product