(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)UL Instrumentation, 12 Pairs 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.090 in (2.3 mm) | Black and White and Numbered, [delete} |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.817 in | Yes |
Overall Cable Diameter (Nominal): | 0.817 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
---|---|---|
4.2 Ohm/1000ft | 8.4 Ohm/1000ft (28 Ohm/km) | 8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
Stationary Min. | Installation Min. |
---|---|
8.17 in (208 mm) | 8.17 in |
Max. Pull Tension: | 1080 lbs (490 kg) |
Bulk Cable Weight: | 390 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 725, Article 727, Article 800 |
AWM Compliance: | AWM 2464 |
CEC / C(UL) Compliance: | CMG |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.104 Revision Date: 01-10-2024 |