UL Instrumentation, 2 Pair 14AWG (7x22) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS), programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| Element | Size | Stranding | Material |
|---|---|---|---|
| Pair(s) | 14 AWG | 7x22 | BC - Bare Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.114 in (2.90 mm) | Black & White and Numbered 1, Black & White and Numbered 2 |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.564 in (14.3 mm) |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|
| 2.84 Ohm/1000ft | 0.96 Ohm/1000ft (3.1 Ohm/km) | 6.4 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 90°C | -30°C To +90°C |
| Max. Pull Tension: | 218.4 lbs (99.06 kg) |
| Bulk Cable Weight: | 138 lbs/1000ft |
| Environmental Suitability: | Outdoor, Sunlight Resistance, UV Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL 1685 UL 1685 FT4/IEEE1202 Loading, FT4, IEEE 1202 |
| NEC / UL Compliance: | CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.61 Revision Date: 03-27-2025 |