Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
MachFlex™ LiYY PVC Control & Signal Cables, 32 Conductor 0.34mm² Stranded Bare Copper, PVC Insulation, PVC Jacket
| Suitable Applications: | Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligentsecurity controllers, production machinery and many more |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 32 | 0.34 mm² | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PVC - Polyvinyl Chloride | White, Brown, Green, Yellow, Grey, Pink, Blue, Red, Black, Violet, Gray/Pink, Red/Blue, White/Green, Brown/Green, White/Yellow, Yellow/Brown, White/Gray, Gray/Brown, White/Pink, Pink/Brown, White/Blue, Brown/Blue, White/Red, Brown/Red, White/Black, Brown/Black, Grey/Green, Yellow/Gray, Pink/Green, Yellow/Pink, Green/Blue, Yellow/Blue |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Overall Cable Diameter (Nominal): | 11.1 mm (0.437 in) |
| Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield |
|---|---|
| 120 pF/m (37 pF/ft) | 160 pF/m (49 pF/ft) |
| Voltage Rating |
|---|
| 500 V (Max. Operating Voltage), 1500 V (Testing Voltage) |
| Operating | Installation |
|---|---|
| -5°C to +70°C(Occasional movement) | -40°C to +80°C(Fixed installation) |
| Stationary Min. | Installation Min. |
|---|---|
| 111 mm (4.37 in) | 44.4 mm (1.75 in) |
| Bulk Cable Weight: | 196 kg/km (132 lbs/1000ft) |
| Environmental Suitability: | Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2 |
| ISO/IEC Compliance: | IEC 60228 |
| CENELEC Compliance: | EN 50290-2-22, EN 50363-4-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
| Other Standard Compliance(s): | VDE 0812, DIN 47100, BS 6360 |
| Update and Revision: | Revision Number: 0.53 Revision Date: 01-15-2026 |
| Item # | Color | Length |
|---|---|---|
| 32C0.34YY 010100M | Black | 100 m |
| 32C0.34YY 010200M | Black | 200 m |
| 32C0.34YY 010300M | Black | 300 m |
| 32C0.34YY 006100M | Blue | 100 m |
| 32C0.34YY 006200M | Blue | 200 m |
| 32C0.34YY 006300M | Blue | 300 m |
| 32C0.34YY F2V100M | Gray, RAL 7032 | 100 m |
| 32C0.34YY F2V200M | Gray, RAL 7032 | 200 m |
| 32C0.34YY F2V300M | Gray, RAL 7032 | 300 m |