(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper Unistrand, PVC Insulation, AWM 1007 CSA TYPE TR-64 300V 90C VW-1
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Size | Stranding | Material |
|---|---|---|
| 20 | 7x28 | TC - Tinned Copper (Uni-Strand®) |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.068 in (1.7 mm) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V | 300 V |
| UL Temperature |
|---|
| 80°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.27 in (6.9 mm) | 0.27 in (6.9 mm) |
| Bulk Cable Weight: | 5 lbs/1000ft (7.4 kg/km) |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1007 (300 V 80°C), TR-64 |
| Military Compliance: | N/A |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.388 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 32820 0095000 | White | Reel | 5,000 ft | 612825143253 | I U Z |
| Footnote: | I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |