(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
22 | 7x30 | TC - Tinned Copper (Uni-Strand®) | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.093 in | 0.03 in |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
600 V | 600 V |
Non-UL Temp Rating: | 105°C |
UL Temp Rating: | 105°C |
Bulk Cable Weight: | 6.2 lbs/1000ft |
UL AWM Style Compliance: | UL Style 1015 (600 V 105°C) |
CSA Rating: | 600 V, 105°C |
CSA Type: | TEW |
Military Compliance: | N/A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-07-01 |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Update and Revision: | Revision Number: 0.153 Revision Date: 07-26-2020 |