(12392)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(682)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3218)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(916)M12 Power
(419)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(146)Splitter
(12)NR Series
(30)ST Series
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
(47)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(970)M12
(711)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(165)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Low Temp Plastic Lead Wire, 20AWG (7x28) Tinned Copper Unistrand, PVC Insulation, AWM 1015 CSA TYPE TEW JQA-F 600V 105C VW-1
Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
20 | 7x28 | TC - Tinned Copper (Uni-Strand®) | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
PVC - Polyvinyl Chloride | 0.099 in | 0.03 in |
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
600 V | 600 V |
Non-UL Temp Rating: | 105°C |
UL Temp Rating: | 105°C |
Bulk Cable Weight: | 7.4 lbs/1000ft |
UL AWM Style Compliance: | AWM 1015 (600 V 105°C) |
CSA Rating: | 600 V, 105°C |
CSA Type: | TEW |
Military Compliance: | N/A |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
32720 0134000 | Blue, Dark | Reel | 4,000 ft | 612825143246 |
Footnote: | C - CRATE REEL PUT-UP. |
Update and Revision: | Revision Number: 0.310 Revision Date: 02-03-2025 |