(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1208)Instrumentation Cable
(447)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Low Temp Plastic Lead Wire, 18AWG (7x26) Tinned Copper Unistrand, PVC Insulation, AWM 1015 CSA TYPE TEW JQA-F 600V 105C VW-1
| Suitable Applications: | inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
| Size | Stranding | Material |
|---|---|---|
| 18 | 7x26 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.108 in (2.74 mm) |
| Overall Cable Diameter (Nominal): | 0.108 in (2.74 mm) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V RMS | 600 V |
| UL Temperature |
|---|
| 105°C |
| Bulk Cable Weight: | 9.8 lbs/1000ft (15 kg/km) |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 |
| AWM Compliance: | AWM 1015 |
| CEC / C(UL) Compliance: | TEW. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Update and Revision: | Revision Number: 0.373 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 32718 0104000 | Black | Reel | 4,000 ft | 612825143222 | |
| 32718 0134000 | Blue, Dark | Reel | 4,000 ft | 612825143239 | |
| 32718 0034000 | Orange | Reel | 4,000 ft | 612825143192 | |
| 32718 0024000 | Red | Reel | 4,000 ft | 612825143185 | C |
| 32718 0094000 | White | Reel | 4,000 ft | 612825143215 | C |
| 32718 0044000 | Yellow | Reel | 4,000 ft | 612825143208 |
| Footnote: | C - CRATE REEL PUT-UP. |