Product Hierarchy
Product Hierarchy

32516 - Lead Wire, #16 Str TC, Neoprene Ins, AWM 3046




Low Temp Rubber Lead Wire, 16AWG (26x30) Tinned Copper, Neoprene Insulation, AWM 3046 CSA TYPE CL903600V 90C

Product Overview

Suitable Applications: internal wiring of appliances, oil resistance applications, motor lead systems

Construction Details

Conductor
SizeStrandingMaterial
1626x30TC - Tinned Copper
Insulation
MaterialNom. Thickness
Neoprene0.048 in (1.2 mm)
Overall Cable Diameter (Nominal): 0.155 in (3.94 mm)

Electrical Characteristics

Voltage
UL Voltage Rating
600 V RMS

Mechanical Characteristics

Temperature
UL Temperature
90°C
Bulk Cable Weight: 20 lbs/1000ft (30 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
AWM Compliance: AWM 3046
CEC / C(UL) Compliance: CL-903.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

History

Update and Revision: Revision Number: 0.419 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
32516 010500BlackReel500 ft612825142898F
32516 0105000BlackReel5,000 ft612825142904I U Z
32516 004500YellowReel500 ft612825142881F
Footnote: F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE), Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product