Rubber Lead Wire, 16AWG (7x24) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3071 CSA SEW-2 600V 200C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 16 | 7x24 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Wall Thickness |
|---|---|
| Silicone Rubber | 0.03 in |
| Material | Nominal Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.145 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 200°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 410°F (210°C) |
| Bulk Cable Weight: | 19 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.58 in |
| UL AWM Style Compliance: | AWM 3071 |
| CSA Rating: | 600 V, 200°C |
| CSA Type: | SEW-2 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | Horizontal |
| CSA Flammability: | FT1 |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 32416 010500 | Black | Reel | 500 ft | 612825142775 |
| 32416 0106000 | Black | Reel | 6,000 ft | 612825142782 |
| 32416 009500 | White | Reel | 500 ft | 612825142768 |
| Footnote: | F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'., C - CRATE REEL PUT-UP., I - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 200'., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Notes: | Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C) |
| Update and Revision: | Revision Number: 0.368 Revision Date: 02-03-2025 |