Product Hierarchy
Product Hierarchy

32412 - Lead Wire, #12 Str TC, Silicone Ins, Fiber Glass Jkt, AWM 3074




Rubber Lead Wire, 12AWG (19x24H) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3074 CSA SEW-2 600V 200C

Product Overview

Suitable Applications: Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)12 AWG19x24.5TC - Tinned Copper
Insulation
MaterialNom. Thickness
Silicone Rubber0.03 in (0.76 mm)
Outer Jacket
MaterialNom. Diameter
Lacquered Glass Braid Covering0.187 in (4.75 mm)
Overall Cable Diameter (Nominal): 0.187 in (4.75 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
1.72 Ohm/1000ft (5.64 Ohm/km)Single conductor in free air @ 30ºC: 68 A
Voltage
UL Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL Temperature
200°C
Bend Radius
Stationary Min.Installation Min.
.76 in (19 mm).76 in (19 mm)
Max. Pull Tension: 76 lbs (34 kg)
Bulk Cable Weight: 33 lbs/1000ft (49 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: Horizontal, FT1
AWM Compliance: AWM 3074
CEC / C(UL) Compliance: SEW-2.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C)

History

Update and Revision: Revision Number: 0.615 Revision Date: 07-22-2026

Part Numbers

Variants
Item #ColorPut-Up TypeLengthUPC
32412 010500BlackReel500 ft612825142713
32412 009500WhiteReel500 ft612825142706
** F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Footnote: F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product