(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Rubber Lead Wire, 10AWG (19x22H) Tinned Copper, Silicone Insulation, Fiber Glass Outer Jacket, AWM 3075 CSA SEW-2 600V 200C
| Suitable Applications: | Class 130(B), 155(F) or 180(H) insulation systems, internal wiring of lighting fixtures and appliances, high temperature applications |
| Size | Stranding | Material |
|---|---|---|
| 10 | 19x22.5 | TC - Tinned Copper |
| Material | Nom. Thickness |
|---|---|
| Silicone Rubber | 0.045 in (1.1 mm) |
| Material | Nom. Diameter |
|---|---|
| Lacquered Glass Braid Covering | 0.238 in (6.05 mm) |
| Overall Cable Diameter (Nominal): | 0.238 in (6.05 mm) |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature |
|---|
| 200°C |
| Bulk Cable Weight: | 56 lbs/1000ft (83 kg/km) |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal |
| AWM Compliance: | AWM 3075 |
| CEC / C(UL) Compliance: | SEW-2 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Recommended Maximum Baking Cycles: 24 hours @ 410°F (210°C) |
| Update and Revision: | Revision Number: 0.428 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 32410 010500 | Black | Reel | 500 ft | 612825142690 | C |
| 32410 009500 | White | Reel | 500 ft | 612825142683 | C |
| Footnote: | C - CRATE REEL PUT-UP. |