UL Instrumentation, 2 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 20 | 7x28 | BC - Bare Copper | 2 |
| Conductor Count: | 4 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.071 in | 0.018 in |
| Number | Color |
|---|---|
| 1 | Black & White and Numbered 1 |
| 2 | Black & White and Numbered 2 |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.326 in | 0.042 in |
| Nominal Conductor DCR |
|---|
| 9.5 Ohm/1000ft |
| Description | UL Description | UL Voltage Rating | Voltage Rating [V] |
|---|---|---|---|
| Type PLTC | PLTC | 300 V RMS | 300 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| UV Resistance: | Yes |
| Maximum Recommended Pulling Tension: | 33 lbs |
| Minimum Minor Axis Bend Radius: | 3.26 in |
| NEC/(UL) Compliance: | CMG, PLTC, ITC |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| Suitability - Burial: | No |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL 1685 UL Loading |
| ICEA Flammability: | T-29-520 |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V RMS (PLTC) |
| Plenum (Y/N): | No |
| Update and Revision: | Revision Number: 0.45 Revision Date: 05-31-2024 |