Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
UL Instrumentation, 1 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Element | AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|---|
| Pair(s) | 20 | 7x28 | BC - Bare Copper | 1 |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| Color |
|---|
| Black & White and Numbered |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.220 in | 0.037 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 11.3 Ohm/1000ft | 3.74 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 3.8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -30°C To +105°C |
| UV Resistance: | Yes |
| Bulk Cable Weight: | 23 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 25.2 lbs |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| CEC/C(UL) Compliance: | CMG |
| UL AWM Style Compliance: | AWM 2464 |
| Suitability - Sunlight Resistance: | Yes |
| CSA/C(UL) Flammability: | FT4 |
| IEEE Flammability: | IEEE 1202 |
| UL voltage rating: | 300 V RMS (PLTC) |
| Item # | UPC |
|---|---|
| 31P2001 0105000 | 612825361114 |
| 31P200101010000 | 612825360353 |
| Update and Revision: | Revision Number: 0.42 Revision Date: 08-12-2026 |