Product Hierarchy
Product Hierarchy

31P1801 - 300V, (1 pr) 18 AWG (7x26) BC, PVC/PVC, Foil Shld, PLTC/ITC, CMG


UL Instrumentation, 1 Pair 18AWG (7x26) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: PLC
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)218 AWG7x26.5BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.080 in mmBlack & White and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.237 inYes
Overall Cable Diameter (Nominal): 0.237 in

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
6.93 Ohm/1000ft11 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.37 in (60.2 mm)2.37 in
Max. Pull Tension: 98 lbs (44 kg)
Bulk Cable Weight: 31 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 Vertical Tray, IEEE 1202 FT4
NEC / UL Compliance: Article 725, CMG, ITC, PLTC, CL3
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2005-04-01
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.355 Revision Date: 08-05-2026

Part Numbers

Variants
Item #UPC
31P1801 0105000612825360322
31P180101010000612825359449
Date: 2005-04-01
No accessories are available for this product