UL Instrumentation, 20 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
| AWG | Stranding | No. of Conductors |
|---|---|---|
| 16 | 7x24 | 40 |
| Conductor Count: | 40 |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.090 in |
| Number | Color |
|---|---|
| 1 | Black & White |
| 2 | Black & White |
| 3 | Black & White |
| 4 | Black & White |
| 5 | Black & White |
| 6 | Black & White |
| 7 | Black & White |
| 8 | Black & White |
| 9 | Black & White |
| 10 | Black & White |
| 11 | Black & White |
| 12 | Black & White |
| 13 | Black & White |
| 14 | Black & White |
| 15 | Black & White |
| 16 | Black & White |
| 17 | Black & White |
| 18 | Black & White |
| 19 | Black & White |
| 20 | Black & White |
| Type | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|
| Tape | Beldfoil® | 100% | TC - Tinned Copper | 20 AWG |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.910 in | 0.074 in |
| Nominal Conductor DCR |
|---|
| 4.2 Ohm/1000ft |
| Max. Recommended Current [A] |
|---|
| 3.2 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 105°C |
| Operating Temperature Range: | -25°C To +105°C |
| UV Resistance: | Yes |
| Min Bend Radius (Overall): | 7.3 in |
| NEC/(UL) Compliance: | CMG, ITC, PLTC |
| UL AWM Style Compliance: | AWM 2464 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| Suitability - Indoor: | Yes |
| Suitability - Outdoor: | Yes |
| Suitability - Sunlight Resistance: | Yes |
| UL Flammability: | UL1685 Vertical Tray Flame Test |
| IEEE Flammability: | 1202 |
| UL voltage rating: | 300 V RMS (PLTC) |
| Update and Revision: | Revision Number: 0.46 Revision Date: 05-31-2024 |