UL Instrumentation, 8 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 8 | 16 AWG | 7x24 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.091 in (2.3 mm) | Black and White and Numbered |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.063 in (1.6 mm) | 0.630 in | Yes |
| Overall Cable Diameter (Nominal): | 0.630 in |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 4.2 Ohm/1000ft | 9 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 7.56 in (192 mm) | 7.56 in |
| Max. Pull Tension: | 583 lbs (264 kg) |
| Bulk Cable Weight: | 214 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.47 Revision Date: 03-22-2024 |