Product Hierarchy
Product Hierarchy

31P1601 - 300V, (1 pr) 16 AWG (7x24) BC, PVC/PVC, OS Foil Shld, PLTC/ITC, CMG


UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shields, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1167x24BC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.090 in (2.3 mm)Black, White and Numbered
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.037 in (0.94 mm)0.257 in (6.53 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
4.35 Ohm/1000ft18 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 1.33 Ohm/1000ft (4.36 Ohm/km)
Voltage
UL Voltage Rating
300 V (PLTC), 300 V (CMG)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.57 in (65.3 mm)2.57 in (65.3 mm)
Max. Pull Tension: 84 lbs (38 kg)
Bulk Cable Weight: 39 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL 1685 FT4 loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 725, Article 727, Article 800, CMG, ITC, PLTC
AWM Compliance: AWM 2464
CEC / C(UL) Compliance: CMG.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.91 Revision Date: 04-10-2026

Part Numbers

Variants
Item #UPC
31P1601 0105000612825360377
31P160101010000612825359418
Date: 2005-04-01