(10)Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, Neoprene Insulation, AWM 3046 CSA TYPE CL903600V 90C
AWG | Stranding | Material |
---|---|---|
14 | 41x30 | TC - Tinned Copper |
Material | Thickness |
---|---|
Neoprene | 0.047 in |
Cable Diameter (Nominal): | 0.169 in |
UL Voltage Rating |
---|
600 V RMS |
UL Rating |
---|
90°C |
Stationary Min. |
---|
0.68 in |
Recommended Max Baking Cycles: | 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
Bulk Cable Weight: | 26 lbs/1000ft |
Sustainability: | CA Prop 65 |
AWM Compliance: | UL AWM Style 3046 |
CEC / C(UL) Compliance: | CL-903 |
European Directive Compliance: | EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
Update and Revision: | Revision Number: 0.318 Revision Date: 11-17-2020 |