Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Low Temp Rubber Lead Wire, 10AWG (65x28) Tinned Copper, Neoprene Insulation, AWM 3046 600V 90C
| Suitable Applications: | internal wiring of appliances, oil resistance applications, motor lead systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 10 AWG | 65x28 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter |
|---|---|---|
| Neoprene | 0.049 in (1.2 mm) | 0.209 in (5.31 mm) |
| Overall Cable Diameter (Nominal): | 0.209 in (5.31 mm) |
| Nom. Conductor DCR | Max. Current |
|---|---|
| 1.11 Ohm/1000ft | 64 Amps per Conductor at 30ºC |
| UL Voltage Rating |
|---|
| 600 V (AWM 3046) |
| UL Temperature | Operating |
|---|---|
| 90°C | -30°C To +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.09 in (53.1 mm) | 2.09 in (53.1 mm) |
| Max. Pull Tension: | 130 lbs (59 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | Horizontal flame |
| AWM Compliance: | AWM 3046 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
| Update and Revision: | Revision Number: 0.477 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 31510 010250 | Black | Reel | 250 ft | 612825142157 |
| 31510 0102000 | Black | Reel | 2,000 ft | 612825142140 |