Product Hierarchy
Product Hierarchy

31508 - Lead Wire, #8 Str TC, Neoprene Ins, AWM 3048




Low Temp Rubber Lead Wire, 8AWG (84x27) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C

Product Overview

Suitable Applications: internal wiring of appliances, oil resistance applications, motor lead systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)18 AWG84x27TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation Diameter
Neoprene0.062 in (1.6 mm)0.285 in (7.24 mm)
Overall Cable Diameter (Nominal): 0.285 in (7.24 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
0.708 Ohm/1000ft88 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
600 V (AWM 3048)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-30°C To +90°C
Bend Radius
Stationary Min.Installation Min.
2.85 in (72.4 mm)2.85 in (72.4 mm)
Max. Pull Tension: 210 lbs (95 kg)
Bulk Cable Weight: 85 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: Horizontal flame
AWM Compliance: AWM 3048
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes: Separator Material over Conductor: Y, Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C)

History

Update and Revision: Revision Number: 0.491 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
31508 010500BlackReel500 ft612825142133C F
31508 002500RedReel500 ft612825142126C F
Footnote: C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'.
Date: 2004-01-01
Cabling Solutions for Industrial Applications
No accessories are available for this product