(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Low Temp Rubber Lead Wire, 4AWG (105x24) Tinned Copper, Neoprene Insulation, AWM 3048 600V 90C
| Suitable Applications: | internal wiring of appliances, oil resistance applications, motor lead systems |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 4 | 105x24 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| Neoprene | 0.399 in | 0.063 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 90°C |
| UL Temperature Rating: | 90°C |
| Operating Temperature Range: | -30°C to +90°C |
| Recommended Maximum Baking Cycles: | 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
| Bulk Cable Weight: | 188 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 1.6 in |
| UL AWM Style Compliance: | AWM 3048 |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 31504 010250 | Black | Reel | 250 ft | 612825142102 |
| Footnote: | C - CRATE REEL PUT-UP., F - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 50'. |
| Notes: | Recommended Maximum Baking Cycles: 24 Hours @ 300°F (149°C) ~ 8 Hours @ 325°F (163°C) ~ 15 Minutes @ 450°F (232°C) |
| Update and Revision: | Revision Number: 0.399 Revision Date: 02-03-2025 |