DeviceBus® for Square D/Seriplex®, 3 Pair 12+16+22AWG (65x30+26x30+7x30) Tinned Copper, PVC+PVC+PO Insulation, Overall Beldfoil® (Data Pair Only) Shield, PVC Outer Jacket, CM
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Size | Stranding | Material |
|---|---|---|
| 16 | 26x30 | TC - Tinned Copper |
| 22 | 7x30 | TC - Tinned Copper |
| 12 | 65x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| 16 AWG | PE - Polyethylene | 0.025 in (0.64 mm) | Red and Black, Green and White, White/Red and White/Black | HDPE |
| 22 AWG | PE - Polyethylene | 0.0405 in (1.03 mm) | HDPE | |
| 12 AWG | PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) |
| Element |
|---|
| Data Pair(s) |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| PO - Polyolefin (Foam) Tape | PVC - Polyvinyl Chloride | 0.039 in (0.99 mm) | .486 x .363 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| 4.49 Ohm/1000ft (14.7 Ohm/km) | 28 pF/ft (92 pF/m) | 120 Ohm | 78% |
| 18.1 Ohm/1000ft (59.4 Ohm/km) | 16 pF/ft (52 pF/m) | 78% | |
| 1.8 Ohm/1000ft (5.9 Ohm/km) | 48% |
| Nom Outer Shield DCR: | 16 Ohm/1000ft (52 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS (CL2), (CM) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Max. Pull Tension: | 262 lbs (119 kg) |
| Bulk Cable Weight: | 105 lbs/1000ft (156 kg/km) |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.348 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3126A 0031000 | Orange | Reel | 1,000 ft | 612825142041 | C |
| Footnote: | C - CRATE REEL PUT-UP. |