Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3391)Modular Couplers
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
(14)Fiber Connectors
(62)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(30)Valve Connectors
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1004)M12 Power
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
(87)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
(5)M23 Circular Connectors
(56)Mini Power
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
(51)Assemblies & Cordsets
(1095)Fiber Patch Cords
(473)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(486)AV Assemblies
(10)Patch Panels & Components
(814)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(478)Modular (Empty) Panels
(6)Adapter Frames
(87)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(925)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(46)Embedded Ethernet
(4)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
(153)Transceivers
(60)Fast Ethernet SFP Transceiver
(14)Fast Ethernet Bi-Directional SFP Transceivers
(6)Gigabit Ethernet SFP Transceiver
(15)Gigabit Ethernet Bi-Directional SFP Transceiver
(12)2.5 Gigabit Ethernet SFP Transceiver
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
(28)IT Switch
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
(4)DeviceBus® for Square D/Seriplex®, 2 Pair 16+22AWG (26x30+7x30) Tinned Copper, PVC+PO Insulation, Overall Beldfoil® (Data Pair Only) Shield, PVC Outer Jacket, CM
Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
16 | 26x30 | TC - Tinned Copper | 1 |
22 | 7x30 | TC - Tinned Copper | 1 |
Conductor Count: | 4 |
Element | Material | Nominal Wall Thickness |
---|---|---|
16 AWG | PE - Polyethylene (Foam) | 0.025 in |
22 AWG | PE - Polyethylene (Foam) | 0.0405 in |
Number | Color |
---|---|
1 (16 AWG) | Black and Red |
2 (22 AWG) | Green and White |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.368 in | 0.039 in | PO - Polyolefin (Foam) Tape |
Lay Direction |
---|
Left Hand |
Element | Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|---|
16 AWG | 4.49 Ohm/1000ft | 16 Ohm/1000ft |
22 AWG | 18.1 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|---|
22 AWG | 16 pF/ft | 28 pF/ft |
16 AWG | 9 pF/ft | 16 pF/ft |
22 AWG | ||
16 AWG |
Nominal Characteristic Impedance |
---|
120 Ohm |
Nominal Velocity of Propagation (VP) [%] | Nominal Velocity of Propagation (VP) Description |
---|---|
78% | 16 AWG |
78% | 22 AWG |
UL Description | UL Voltage Rating |
---|---|
CM | 300 V RMS |
CL2 |
UL Temperature Rating: | 75°C |
Operating Temperature Range: | -20°C to +75°C |
Bulk Cable Weight: | 55.6 lbs/1000ft |
Maximum Recommended Pulling Tension: | 85 lbs |
NEC Articles: | Article 725, Article 800 |
NEC/(UL) Compliance: | CL2, CM |
CEC/C(UL) Compliance: | CM |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | UL1685 UL Loading |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
3125A 0031000 | Orange | Reel | 1,000 ft | 612825142027 |
3125A 0035000 | Orange | Reel | 5,000 ft | 612825142034 |
Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
Update and Revision: | Revision Number: 0.382 Revision Date: 02-03-2025 |