(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
DeviceBus® for Square D/Seriplex®, 2 Pair 16+22AWG (26x30+7x30) Tinned Copper, PVC+PO Insulation, Overall Beldfoil® (Data Pair Only) Shield, PVC Outer Jacket, CM
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 16 | 26x30 | TC - Tinned Copper | 1 |
| 22 | 7x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 4 |
| Element | Material | Nominal Wall Thickness |
|---|---|---|
| 16 AWG | PE - Polyethylene (Foam) | 0.025 in |
| 22 AWG | PE - Polyethylene (Foam) | 0.0405 in |
| Number | Color |
|---|---|
| 1 (16 AWG) | Black and Red |
| 2 (22 AWG) | Green and White |
| Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 | 7x30 |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.368 in | 0.039 in | PO - Polyolefin (Foam) Tape |
| Lay Direction |
|---|
| Left Hand |
| Element | Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|---|
| 16 AWG | 4.49 Ohm/1000ft | 16 Ohm/1000ft |
| 22 AWG | 18.1 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|---|
| 22 AWG | 16 pF/ft | 28 pF/ft |
| 16 AWG | 9 pF/ft | 16 pF/ft |
| 22 AWG | ||
| 16 AWG |
| Nominal Characteristic Impedance |
|---|
| 120 Ohm |
| Nominal Velocity of Propagation (VP) [%] | Nominal Velocity of Propagation (VP) Description |
|---|---|
| 78% | 16 AWG |
| 78% | 22 AWG |
| UL Description | UL Voltage Rating |
|---|---|
| CM | 300 V RMS |
| CL2 |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -20°C to +75°C |
| Bulk Cable Weight: | 55.6 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 85 lbs |
| NEC Articles: | Article 725, Article 800 |
| NEC/(UL) Compliance: | CL2, CM |
| CEC/C(UL) Compliance: | CM |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL Flammability: | UL1685 UL Loading |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 3125A 0031000 | Orange | Reel | 1,000 ft | 612825142027 |
| 3125A 0035000 | Orange | Reel | 5,000 ft | 612825142034 |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |
| Update and Revision: | Revision Number: 0.383 Revision Date: 04-02-2026 |