Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
DeviceBus® for Square D/Seriplex®, 2 Pair 18+22AWG (16x30+7x30) Tinned Copper, FPE Insulation, Overall Beldfoil® Shield, PVC Outer Jacket, CM
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Power Pair(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
| Data Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Power Pair(s) | PE - Polyethylene (Foam) | 0.026 in (0.66 mm) | Black & Red | HDPE |
| Data Pair(s) | PE - Polyethylene (Foam) | 0.0315 in (0.800 mm) | White & Green | HDPE |
| Shield Type | Material | Coverage | Drainwire Type | Notes |
|---|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC | Foam PP tape under foil tape |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.039 in (0.99 mm) | 0.308 in (7.82 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.308 in (7.82 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|---|
| Power Pair(s) | 6.8 Ohm/1000ft (22 Ohm/km) | 20 pF/ft (66 pF/m) | ||
| Data Pair(s) | 18.1 Ohm/1000ft (59.4 Ohm/km) | 16 pF/ft (52 pF/m) | 120 Ohm | 78% |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 10.7 Ohm/1000ft (35.1 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CM), 600 V (UL AWM 20201) |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.75 in (95.3 mm) | 3.75 in |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 39.3 lbs/1000ft (58.5 kg/km) |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CL2, CM |
| AWM Compliance: | AWM 20201 |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.458 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3124A 0031000 | Orange | Reel | 1,000 ft | 612825142010 | C |
| Footnote: | C - CRATE REEL PUT-UP. |