(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
DeviceBus® for InterBus®-S, 3 Pair 24AWG (7x32) Tinned Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PUR Outer Jacket, AWM 20233
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| AWG | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 | 7x32 | TC - Tinned Copper | 3 |
| Conductor Count: | 6 |
| Material | Nominal Wall Thickness |
|---|---|
| PE - Polyethylene | 0.016 in |
| Number | Color |
|---|---|
| 1 | White & Brown |
| 2 | Pink & Gray |
| 3 | Yellow & Green |
| Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
|---|---|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 |
| Braid | 2 | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PUR - Polyurethane | 0.277 in | 0.035 in |
| Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|
| 26 Ohm/1000ft | 2.7 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 15.4 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| Nominal Velocity of Propagation (VP) [%] |
|---|
| 66% |
| Max. Recommended Current [A] |
|---|
| 2.7 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -40°C to +80°C |
| Oil Resistance: | Yes |
| Bulk Cable Weight: | 54 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 33 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| UL AWM Style Compliance: | AWM 20233 |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Sunlight Resistance: | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 3120A G7W500 | Green, Matte | Reel | 500 ft | 612825141990 |
| 3120A G7W1000 | Green, Matte | Reel | 1,000 ft | 612825141983 |
| 3120A G7W5000 | Green, Matte | Reel | 5,000 ft | 612825142003 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.411 Revision Date: 02-03-2025 |