(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1298)Instrumentation Cable
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
(848)VFD Cable
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
DeviceBus® for InterBus®-S, 3 Pair 18+24AWG (7x26+7x32) Tinned Copper, PVC+PO Insulation, Overall Beldfoil®+Tinned Copper Braid(90%) Shield, PUR Outer Jacket, AWM 20233
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | AWG | Stranding | Material | No. of Conductors | No. of Pairs |
|---|---|---|---|---|---|
| Pair(s) | 24 | 7x32 | TC - Tinned Copper | 3 | |
| Conductor(s) | 18 | 7x26 | TC - Tinned Copper | 3 |
| Conductor Count: | 9 |
| Element | Material | Nominal Wall Thickness |
|---|---|---|
| 24 AWG | PE - Polyethylene | 0.016 in |
| 18 AWG | PVC - Polyvinyl Chloride | 0.01 in |
| Number | Color |
|---|---|
| 1 | White & Brown |
| 2 | Pink & Gray |
| 3 | Green & Yellow |
| 4 | |
| 5 | |
| 6 |
| Color |
|---|
| Red |
| Blue |
| Yellow/Green |
| Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|---|
| Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 24 | 7x32 |
| Braid | 2 | Tinned Copper (TC) | 90% |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PUR - Polyurethane | 0.333 in | 0.035 in |
| Element | Nominal Conductor DCR | Nominal Outer Shield DCR |
|---|---|---|
| 24 AWG | 23.4 Ohm/1000ft | 2.7 Ohm/1000ft |
| 18 AWG | 6.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 15.4 pF/ft |
| 15.4 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 100 Ohm |
| 100 Ohm |
| Nominal Velocity of Propagation (VP) [%] | Nominal Velocity of Propagation (VP) Description |
|---|---|
| 66% | 24 AWG |
| Element | Max. Recommended Current [A] |
|---|---|
| 24 AWG | 2.1 Amps per Conductor |
| 18 AWG | 4.8 Amps per Conductor |
| UL Description | UL Voltage Rating |
|---|---|
| UL AWM 20233 | |
| 300 V |
| UL Temperature Rating: | 80°C |
| Operating Temperature Range: | -40°C to +80°C |
| Oil Resistance: | Yes |
| Bulk Cable Weight: | 62 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 100 lbs |
| Minimum Minor Axis Bend Radius: | 3 in |
| UL AWM Style Compliance: | AWM 20233 |
| CPR Euroclass: | Eca |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Sunlight Resistance: | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| UL voltage rating: | 300 V RMS (UL AWM Style 20233) |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 3119A Y5P500 | Green Y5P | Reel | 500 ft | 612825141976 |
| 3119A Y5P1000 | Green Y5P | Reel | 1,000 ft | 612825141969 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.426 Revision Date: 04-02-2026 |