(109)UL Instrumentation, 16 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 90C Wet SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 16 | 16 AWG | 7x24 | BC - Bare Copper |
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | Black, White, Red and Numbered |
Element | Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|---|
Triad(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.158 in (29.41 mm) | Yes |
Overall Cable Diameter (Nominal): | 1.158 in (29.41 mm) |
Element | Nom. Conductor DCR | Nom. Inner Shield DCR |
---|---|---|
Triad(s) | 3.67 Ohm/1000ft (12.0 Ohm/km) | 4.99 Ohm/1000ft (16.4 Ohm/km) |
UL Voltage Rating |
---|
600 V (TC), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -30C to 90C Dry, 90C Wet |
Stationary Min. | Installation Min. |
---|---|
11.6 in (295 mm) | 11.6 in (295 mm) |
Max. Pull Tension: | 1771 lbs (803.3 kg) |
Bulk Cable Weight: | 838 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, 1202 |
NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
Update and Revision: | Revision Number: 0.176 Revision Date: 01-04-2024 |