Type JX Thermocouple, 2 Pair 20+22AWG (Solid) Iron+Constantan, PVC Insulation Wht, Red Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES DIR BUR
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 2 | 20 AWG | Solid | Iron & Constantan |
| Comm | 1 | 22 AWG | 7x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.074 in (1.9 mm) | Red and White and Numbered |
| Comm | PVC - Polyvinyl Chloride | 0.019 in (0.48 mm) | 0.067 in (1.7 mm) | Orange |
| Element | Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|---|
| Pair(s) | Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.042 in (1.1 mm) | 0.378 in |
| Overall Cable Diameter (Nominal): | 0.328 in |
| Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Max. Current |
|---|---|---|---|
| Iron | 69 Ohm/1000ft | 8.7 Ohm/1000ft (29 Ohm/km) | |
| Constantan | 293 Ohm/1000ft (961 Ohm/km) | ||
| Comm | 17.2 Ohm/1000ft (56.4 Ohm/km) | 5 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 10.8 Ohm/1000ft (35.4 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| UL: 105°C, AWM 2464: 80°C | -20°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.28 in (83.3 mm) | 3.28 in |
| Max. Pull Tension: | 445 lbs (202 kg) |
| Bulk Cable Weight: | 68 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800 |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type JX |
| Notes: | Iron & Constantan = ""Constantan is a Hoskins Manufacturing Company trademark."" |
| Update and Revision: | Revision Number: 0.428 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 3115A 0105000 | Black | Reel | 5,000 ft | 612825141952 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |