Product Hierarchy
Product Hierarchy

3108Z - RS485, 3 Pr #22 Str TC, PE Ins, OS+TC Brd, LSZH-TS Jkt, CMG, PLTC




MarineTuff RS-485, 3 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH-TS Outer Jacket, CMG, PLTC,ABS (21-2090759-PDA-DUP)

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)322 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.023 in (0.58 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White StripeHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant, Thermoset)0.100 in (2.54 mm)0.468 in (11.9 mm)
Overall Cable Diameter (Nominal): 0.468 in (11.9 mm)

Electrical Characteristics

Electricals
ElementNom. Characteristic ImpedenceNom. Velocity of Prop.
Pair(s)120 Ohm78%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (CMG, PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Max. Pull Tension: 93 lbs (42 kg)
Bulk Cable Weight: 110 lbs/1000ft (160 kg/km)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 725, Article 800, CMG, PLTC
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.220 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
3108Z 0105000Black612825141792
Date: 2005-10-01
No accessories are available for this product