MarineTuff RS-485, 3 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, LSZH Outer Jacket, CMG, PLTC, ABS (21-2090759-PDA-DUP)
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.023 in (0.58 mm) | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.125 in (3.18 mm) | 0.518 in (13.2 mm) |
| Overall Cable Diameter (Nominal): | 0.518 in (13.2 mm) |
| Element | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|
| Pair(s) | 120 Ohm | 78% |
| Element |
|---|
| Pair(s) |
| UL Voltage Rating |
|---|
| 300 V (CMG, PLTC) |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| NEC / UL Compliance: | Article 725, Article 800, CMG, PLTC |
| CEC / C(UL) Compliance: | CMG |
| Update and Revision: | Revision Number: 0.154 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 3108T 0105000 | Black | 612825141785 |