Product Hierarchy
Product Hierarchy

3107LWS - RS-485, 2PR #22 Str TC, PO ins, F/B, LSZH Jkt, SWA, Cca

RS-485, 2 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket ,SWA, CPR Cca

Product Overview

Suitable Applications: Instrumentation and computer cable. For EIA RS-485 transmissions applications

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PE - Polyethylene (Foam)0.65 mm (0.026 in)2.04 mm (0.0803 in)White/Blue & Blue/White, White/Orange & Orange/White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)65%
Inner Jacket
MaterialNom. ThicknessNom. DiameterColor
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.35 mm (0.0531 in)8.9 mm (0.35 in)Black
Armor
Armor Type & MaterialArmor ThicknessCoverage
SWA - Steel Wire Armor0.9 mmMin. 95%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)1.35 mm (0.0531 in)13.3 mm (0.524 in)
Overall Cable Diameter (Nominal): 13.3 mm (0.524 in)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)48.2 Ohm/km (14.7 Ohm/1000ft)36.1 pF/m (11.0 pF/ft)68.6 pF/m (20.9 pF/ft)120 Ohm78%2.1 Amps per Conductor
Nom Outer Shield DCR: 5.9 Ohm/km (1.8 Ohm/1000ft)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation) [dB/100m]
Pair(s)11.64
Voltage
Voltage Rating
300 V

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-45°C To +80°C-15°C To +80°C-45°C To +80°C
Bend Radius
Stationary Min.Installation Min.
200 mm (7.9 in)260 mm (10 in)
Max. Pull Tension: 290 N (65 lbf)
Bulk Cable Weight: 322 kg/km (216 lbs/1000ft)

Standards and Compliance

Environmental Suitability: IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Cca, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Cca-s1a,d1,a1
CENELEC Compliance: EN 50290-2-20
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 80%
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark
Other Standard Compliance(s): DMX-512

History

Update and Revision: Revision Number: 0.140 Revision Date: 12-24-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
3107LWS.00500BlackReel500 m8719605190635
3107LWS.001000BlackReel1,000 m8719605186997
Belden-NPI-RS-485-Product-Bulletin-2022-04.pdf
No accessories are available for this product