Product Hierarchy
Product Hierarchy

3107A - RS485, 2 Pr #22 Str TC, PE Ins, OS+TC Brd, PVC Jkt, CM, PLTC, Oil Resistant




RS-485, 2 Pair 22AWG (7x30) Tinned Copper, PE Insulation, Overall Beldfoil®+Tinned Copper Braid(65%) Shield, PVC Outer Jacket, CM, PLTC, and oil-resistant

Product Overview

Suitable Applications: harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)222 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor CodeNotes
Pair(s)PE - Polyethylene (Foam)0.025 in (0.64 mm)0.079 in (2.0 mm)White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White StripeHDPE
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
BraidTinned Copper (TC)65%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.053 in (1.3 mm)0.350 in (8.89 mm)
Overall Cable Diameter (Nominal): 0.350 in (8.89 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. Velocity of Prop.Max. Current
Pair(s)18.2 Ohm/1000ft11 pF/ft (36 pF/m)20.9 pF/ft (68.6 pF/m)120 Ohm78%4.8 Amps per Conductor at 30ºC
Nom Outer Shield DCR: 3.663 Ohm/1000ft (12.02 Ohm/km)
High Frequency (Nominal/Typical)
ElementFrequency [MHz]Nom. Insertion Loss (Attenuation)
Pair(s)10.5 dB/100ft
Voltage
UL Voltage Rating
300 V (CM, PLTC)

Mechanical Characteristics

Temperature
UL TemperatureOperating
60°C-20°C to +60°C
Bend Radius
Stationary Min.Installation Min.
4.2 in (110 mm)4.2 in (110 mm)
Max. Pull Tension: 80 lbs (36 kg)
Bulk Cable Weight: 58 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL 1685 UL Loading, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 725, Article 800, CM, PLTC
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): DMX-512

Product Notes

Notes: Oil Resistance: Passes Oil Res II Per UL1277, Table 10.17. For CPE jacketed version order YR46792.

History

Update and Revision: Revision Number: 0.598 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
3107A.00305BlackReel305 m8719605005953
3107A 0101000BlackReel1,000 ft612825141686C
3107A.001220BlackReel1,220 m8719605005939
3107A.001525BlackReel1,525 m8719605005946
3107A 0105000BlackReel5,000 ft612825141709C N
3107A.01305GreenReel305 m8719605005960
Footnote: C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN.
Date: 2005-10-01
Cabling Solutions for Industrial Applications
lighting-cable-catalog.pdf
plc-dcs-cable-cross-reference-guide.pdf
No accessories are available for this product