(109)RS-485, 1.5 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) and 1 FRNC insulation, Foil + Braid(s) shielding, LSZH / FRNC jacket ,Cca
Suitable Applications: | Instrumentation and computer cable. For EIA RS-485 transmissions applications |
AWG | Stranding | Material | No. of Conductors | No. of Pairs |
---|---|---|---|---|
22 | 7x30 | TC - Tinned Copper | 3 | 1.5 |
Conductor Count: | 3 |
Element | Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|---|
Wire 1 & 3 | PE - Polyethylene (Foam) | 2.40 mm | 0.05 mm | 0.82 |
Additional Wire 2 | PE - Polyethylene | 1.57 mm |
Number | Color |
---|---|
wire 1 | White & Orange |
wire 2 | Orange & White |
wire 3 | Blue & White |
Type | Layer | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG |
---|---|---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 22 |
Braid | 2 | Tinned Copper (TC) | 65% |
Material | Nominal Diameter | Nominal Wall Thickness |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.3 mm | 1 mm |
Table Notes: | UV Stabilised |
Description |
---|
2 wires + 1 additional wire + tinned copper drainwire (AWG22) |
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
48.2 Ohm/km | 9.2 Ohm/km |
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
---|---|
36.1 pF/m | 68.6 pF/m |
Frequency [MHz] | Nominal Characteristic Impedance | Nominal Impedance |
---|---|---|
1 MHz | 120 Ohm | 120 Ohm |
Frequency [MHz] |
---|
1 MHz |
Nominal Velocity of Propagation (VP) [%] |
---|
78% |
Max. Recommended Current [A] |
---|
2.7 Amps per Conductor |
Voltage Rating [V] |
---|
300 V |
Installation Temperature Range: | -15°C To +70°C |
Storage Temperature Range: | -30°C To +70°C |
Operating Temperature Range: | -15°C To +70°C |
Operating Temp Range (Fixed Install): | -30°C To +70°C |
Oil Resistance: | IEC 60811-404 |
Max. Pull Tension: | 290 N |
Min. Bend Radius During Installation: | 83 mm |
CPR Euroclass: | Cca-s1,d1,a1 |
CENELEC Compliance: | EN 50290-2-20 |
Environmental Space: | Indoor |
IEC Flammability: | IEC 60332-1-2 |
IEC 60754-1 - Halogen Amount: | Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: | 2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: | 4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance: | 60% |
Item # |
---|
3106ELW.00500 |
Update and Revision: | Revision Number: 0.14 Revision Date: 04-05-2024 |