Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton and a Foil Tape Shield, and 1conductor 22AWG (7x30) Tinned Copper, PVC Insulated conductor, Overall 65% Tinned Copper Braid, CPE jacket, CM, PLTC, SUN RES DIR BUR and oil-resistant
| Suitable Applications: | direct burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Conductor(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.033 in (0.84 mm) | 0.095 in (2.4 mm) | White/Orange Stripe & Orange/White Stripe | HDPE |
| Conductor(s) | PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.062 in (1.6 mm) | Blue/White Stripe |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Waterblocking: | Waterblock Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| CPE - Chlorinated Polyethylene | 0.055 in (1.4 mm) | 0.359 in (9.12 mm) |
| Overall Cable Diameter (Nominal): | 0.359 in (9.12 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20.9 pF/ft | 120 Ohm | 78% | 6 Amps per Conductor at 30ºC |
| Conductor(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) | 6 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 4.544 Ohm/1000ft (14.91 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 0.5 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| UL Temperature | Operating |
|---|---|
| 90°C | -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.308 in (109.4 mm) | 4.308 in (109.4 mm) |
| Max. Pull Tension: | 75.26 lbs (34.14 kg) |
| Bulk Cable Weight: | 62 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Oil Resistance: Passes Oil Res I & II Per UL1277, Table 10.17 |
| Update and Revision: | Revision Number: 0.389 Revision Date: 08-11-2025 |