(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
MarineTuff RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, LSZH jacket, CMG-ST1, PLTC, SUN RES,ABS (21-2090759-PDA-DUP)
| Suitable Applications: | ,NFPA 130, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc., Transit |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Color Code | Notes |
|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | White/Blue Stripe & Blue/White Stripe | Foam HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.125 in (3.18 mm) | 0.450 in (11.4 mm) |
| Overall Cable Diameter (Nominal): | 0.450 in (11.4 mm) |
| Element | Max. Conductor DCR | Nom. Characteristic Impedence | Nom. Velocity of Prop. |
|---|---|---|---|
| Pair(s) | 14.7 Ohm/km | 120 Ohm | 78% |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) [dB/100ft] |
|---|---|---|
| Pair(s) | 1 | 0.5 |
| UL Voltage Rating |
|---|
| 300 V (CMG-ST1, PLTC) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 102 lbs/1000ft (152 kg/km) |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading,CMG-ST1 |
| NEC / UL Compliance: | Article 725, Article 800, PLTC, CMG-ST1 |
| CEC / C(UL) Compliance: | CMG-ST1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | NFPA 130 |
| Update and Revision: | Revision Number: 0.348 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 3105T 0105000 | Black | 612825141624 | C N |
| Footnote: | C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN. |