(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, CPE jacket, CM, PLTC, SUN RES DIR BUR and oil-resistant
| Suitable Applications: | direct burial, serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, outdoor such as solar, lighting, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | 0.087 in (2.2 mm) | White/Blue Stripe & Blue/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Waterblocking: | Waterblock Tape |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| CPE - Chlorinated Polyethylene | 0.053 in (1.3 mm) | 0.339 in (8.61 mm) |
| Overall Cable Diameter (Nominal): | 0.339 in (8.61 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20.9 pF/ft | 120 Ohm | 78% | 6 Amps per Conductor at 30ºC |
| Nom Outer Shield DCR: | 4.685 Ohm/1000ft (15.37 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 0.5 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| UL Temperature | Operating | Installation |
|---|---|---|
| 90°C | -40°C to +90°C | -20°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.068 in (103.3 mm) | 4.068 in (103.3 mm) |
| Max. Pull Tension: | 53.34 lbs (24.19 kg) |
| Bulk Cable Weight: | 49 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Oil Resistance: Passes Oil Res I & II Per UL1277, Table 10.17 |
| Update and Revision: | Revision Number: 0.397 Revision Date: 02-05-2026 |