RS-485, 120 Ohm, 1 pair 22AWG (7x30) tinned copper Datalene® insulaton, Overall Foil + 65% Tinned Copper Braid, PVC jacket, CM, PLTC, SUN RES and oil-resistant
| Suitable Applications: | harsh environment, IIoT, factory or process automation, video, audio, data communication, etc. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | Notes |
|---|---|---|---|---|---|
| Pair(s) | PE - Polyethylene (Foam) | 0.029 in (0.74 mm) | 0.087 in (2.2 mm) | White/Blue Stripe & Blue/White Stripe | HDPE |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Braid | Tinned Copper (TC) | 65% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.294 in (7.47 mm) |
| Outer Jacket1 Table Notes: | Jacket OD +/- 0.006 |
| Overall Cable Diameter (Nominal): | 0.294 in (7.47 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|---|
| Pair(s) | 18.2 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20.9 pF/ft (68.6 pF/m) | 120 Ohm | 78% | 6 Amps per Conductor at 30ºC |
| Conductor(s) |
| Nom Outer Shield DCR: | 4.685 Ohm/1000ft (15.37 Ohm/km) |
| Element | Frequency [MHz] | Nom. Insertion Loss (Attenuation) |
|---|---|---|
| Pair(s) | 1 | 0.5 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V (CM, PLTC) |
| UL Temperature | Operating |
|---|---|
| 60°C | -20°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.372 in (85.65 mm) | 3.372 in (85.65 mm) |
| Max. Pull Tension: | 53.34 lbs (24.19 kg) |
| Bulk Cable Weight: | 43 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL 1685 UL Loading, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 725, Article 800, CM, PLTC |
| CEC / C(UL) Compliance: | CM |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Oil Resistance: Passes Oil Res II Per UL1277, Table 10.17. For CPE jacketed version order Part No. YR44345. |
| Update and Revision: | Revision Number: 0.598 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
|---|---|---|---|---|---|
| 3105A 01010000 | Black | 612825386551 | |||
| 3105A.00152 | Black | Reel | 152 m | 8719605005816 | |
| 3105A.00305 | Black | Reel | 305 m | 8719605005830 | |
| 3105A.K0305 | Black | Reel | 305 m | 8719605005861 | |
| 3105A 010500 | Black | Reel | 500 ft | 612825141600 | C |
| 3105A.00610 | Black | Reel | 610 m | 8719605005854 | |
| 3105A 0101000 | Black | Reel | 1,000 ft | 612825141594 | C |
| 3105A.001000 | Black | Reel | 1,000 m | 8719605005809 | |
| 3105A.001525 | Black | Reel | 1,525 m | 8719605005823 | |
| 3105A.003050 | Black | Reel | 3,050 m | 8719605005847 | |
| 3105A 0105000 | Black | Reel | 5,000 ft | 612825141617 | C N |
| Footnote: | C - CRATE REEL PUT-UP., N - FINAL PUT-UP LENGTH MAY VARY -0% TO +10% FROM LENGTH SHOWN. |