(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, UL TYPE SIS 600V 90C
| Suitable Applications: | for wiring switchboards, panelboards , distribution boards |
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 14 | 41x30 | TC - Tinned Copper | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| XLP, XLPO, XLPE (Thermoset) | 0.144 in | 0.032 in |
| UL Voltage Rating |
|---|
| 600 V RMS |
| UL Temperature Rating: | 90°C |
| Bulk Cable Weight: | 20.3 lbs/1000ft |
| Minimum Minor Axis Bend Radius: | 0.58 in |
| NEC Articles: | Article 310 |
| NEC/(UL) Compliance: | SIS |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/96/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| CA Prop 65: | Yes |
| MII Order #39 (China RoHS): | Yes |
| UL voltage rating: | 600 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 31014N 0082500 | Gray | Reel | 2,500 ft | 612825141570 |
| Footnote: | C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |
| Notes: | Separator material over conductor. |
| Update and Revision: | Revision Number: 0.365 Revision Date: 02-03-2025 |