(109)Low Temp Rubber Lead Wire, 14AWG (41x30) Tinned Copper, XLPO Insulation, UL TYPE SIS VW-1 600V 90C
Suitable Applications: | for wiring switchboards, panelboards , distribution boards |
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
14 | 41x30 | TC - Tinned Copper | 1 |
Conductor Count: | 1 |
Material | Nominal Wall Thickness |
---|---|
XLP, XLPO, XLPE (Thermoset) | 0.032 in |
UL Voltage Rating |
---|
600 V RMS |
UL Temp Rating: | 90°C |
Bulk Cable Weight: | 20 lbs/1000ft |
Min. Bend Radius/Minor Axis: | 0.58 in |
NEC Articles: | Article 310 |
NEC/(UL) Compliance: | SIS |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
CA Prop 65: | Yes |
MII Order #39 (China RoHS): | Yes |
UL Flammability: | VW-1 |
UL voltage rating: | 600 V RMS |
Plenum (Y/N): | No |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
31014 0082500 | Gray | Reel | 2,500 ft | 612825141563 |
Footnote: | C - CRATE REEL PUT-UP., U - TOPCOAT ADDERS ON STOCK SOLID COLORS. MINIMUM ORDER 10,000' PER COLOR COMBINATION. (SEE TOPCOAT ADDER TABLE) |
Update and Revision: | Revision Number: 0.363 Revision Date: 05-05-2023 |